Text for tenders: UPS PMC40 482.6 mm (19 inch) basic unit, type 4


UPS PMC40 482.6 mm (19 inch) basic unit, type 4

Compact, modular and enclosure-independent mounting

frame for the three-phase UPS system PMC 40. Suitable

for operating of up to 2 UPS modules (10 or 20 kW).

It is possible to achieve a n+1 redundancy.

With decentral electronic bypass switch devices.

Power consumption: 1 x 10 / 20 kW at n+1 redundancy

(depending on module). 1 x 20 / 40 kW without

redundancy (depending on module). The frame allows the

direct mounting in the 482.6 mm (19 inch) level,

combined population with other hardware in the same

rack is possible.



The frame also allows the installation of four battery

packs in 16 drawers. Battery fuses and manual bypasses

(inspection switch) have to be arranged in the lower

part of the frame. In addition there are two racks for

communication cards (SNMP) for remote control, one RS

232 and a USB interface and several floating contacts

in the lower section.





Technical specifications:



Max output: 20 / 40 kW without redundancy (depending

on module)

Safety: EN 62040-1.1, EN 60950-1

EMC: EN 62040-2, EN 61000-3-2, EN 61000-3-3,

EN 61000-6-2

Input: 3 x 400/230 V +N



Protection category: IP 20

Stored energy time: Variable

Battery type: VLRA, 12 V / 7 Ah

Weight, incl.batteries: approx. 485 kg

Autonomy time: 100% load, 18 / 8 min. (at

10 / 20 kW module; 50 % load, 45 / 18 min.

(at 10 / 20 kW modules)

Width: 485mm (19 inch)

Depth:  740mm

Height: 26 U (approx. 1155 mm)

Electronic bypass, manually integrated



Make/model: Rittal type: USV PMC 40 type 4,

DK 7040.040 or equivalent



Manufacturer: Rittal
Type: UPS PMC40 482.6 mm (19 inch) basic unit, type 4   DK 7040040
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
