Text for tenders: PMC 40 battery pack, 5 years


PMC 40 battery pack, 5 years

12V / 7Ah

Technical specifications:



Quantity: 40 batteries, 10 pre-wired for installation

in the battery drawer.

Battery type: VLRA (sealed lead gel batteries)

Type: 12V / 7Ah

Battery service life (to Eurobatt):

5 years at 20C ventilation to DIN VDE 0510 is

sufficient for the batteries.



Ambient conditions: Storage -15 to 40C

25 to 85% humidity

Use: 0 to 40C < 95% humidity



Make/model: Rittal type: USV PMC40 battery pack,

DK 7040.200 or equivalent



Manufacturer: Rittal
Type: PMC 40 battery pack, 5 years   DK 7040200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
