Text for tenders: PMC 40 battery pack, 10 years


PMC 40 battery pack, 10 years

12 V / 7Ah

Technical specifications:



Quantity: 40 batteries, 10 pre-wired for installation

in the battery drawer.

Battery type: VLRA (sealed lead gel batteries)

Type: 12V / 7Ah

Battery service life (to Eurobatt):

10 years at 20C ventilation to DIN VDE 0510 is

sufficient for the batteries.



Ambient conditions:

Storage: -15 to 40C , 25 to 85% humidity

Use: 0 to 40C < 95% humidity



Make/model: Rittal

Type: UPS PMC 40 battery pack DK 7040.210

or equivalent



Manufacturer: Rittal
Type: PMC 40 battery pack, 10 years   DK 7040210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
