Text for tenders: Battery pack for PMC40 basic unit type 1, 10 kW


Battery pack for PMC40 basic unit type 1, 10 kW

The battery pack is suitable for use with UPS

PMC40 basic  unit type 1.

In conjunction with a 10 kW UPS module it offers

an autonomy time of approx. 6 minutes.

Supply of battery pack includes all drawers and

cable kits necessary.

Technical specifications:

Batteries: 40 pieces, sealed, maintenance-free

lead-gel recharchable batteries

Battery type: 12V / 7Ah, 5 years to EUROBAT



Manufacturer: Rittal
Type: Battery pack for PMC40 basic unit type 1, 10 kW   DK 7040211
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
