Text for tenders: Battery pack for PMC 40 basic units type 2 and 3


Battery pack for PMC 40 basic units type 2 and 3



The battery pack is suitable for use with UPS PMC 40

with basic units type 2 or type 3.

The following autonomy times are reached:



Type 2 with 10 kW module: ,,15 minutes at full load

,,,,,,,,,,,,35 minutes at 50% load

Type 2 with 20 kW module:,, 5 minutes at full load

,,,,,,,,,,,,15 minutes at 50% load

Type 3 with 2x 10 kW module:,, 6 minutes at full load

,,,,,,,,,,,,14 minutes at 50% load



The supply of the battery pack includes all necessary

drawer compartments and cable kits.



Technical specifications:

Batteries: 80 pieces, sealed, maintenance-free

lead-gel rechargeable batteries

Battery type: 12 V / 7 Ah, 5 years to EUROBAT



Manufacturer: Rittal
Type: Battery pack for PMC 40 basic units type 2 and 3   DK 7040212
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
