Text for tenders: Battery pack for PMC 40 basic unit type 4


Battery pack for PMC 40 basic unit type 4

The battery pack is suitable for use with

UPS PMC 40 with basic unit type 4.

The following autonomy times are reached:



Type 4 mit 2x 10kW module:,,

16 minutes at full load

35 minutes at 50% load



Type 4 mit 2x 20kW module:,,

5 minutes at full load

15 minutes at 50% load



The supply of the battery pack includes all

necessary drawer compartments and cable kits.





Technical specifications:

Batteries: 160 pieces, sealed, maintenance-free

lead-gel rechargeable batteries

Battery type: 12V / 7Ah, 5 years to EUROBAT



Manufacturer: Rittal
Type: Battery pack for PMC 40 basic unit type 4   DK 7040214
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
