Text for tenders: Patch-Panel 482,6 mm (19"), 2 U


Patch-Panel 482,6 mm (19"), 2 U

for AT & T Connector System 110, for fastening 2 wiring blocks per 100

paired wires and with accommodation facility of 2 cable retainers

(backboards). With accommodation facility for cable clamp straps.

Material: sheet steel

Surface finish: RAL 7035



Manufacturer: Rittal
Type: Patch-Panel 482,6 mm (19"), 2 U   DK 7049035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
