Text for tenders: LSA installation kit, RAL 7035


LSA installation kit, RAL 7035

Installation in the enclosure width

Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 483 mm x 89 mm x 985 mm



Manufacturer: Rittal
Type: LSA installation kit, RAL 7035   DK 7050035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
