Text for tenders: 482.6 mm (19") support unit, 3 U to accommodate LSA-Plus strips


482.6 mm (19") support unit, 3 U to accommodate LSA-Plus strips

To accommodate a maximum of 15 LSA-Plus strips (each with 10 paired

wires). 3 x 5 LSA-Plus strips may be installed horizontally in a pitch

pattern distance of 22.5 mm in the support unit of stainless steel. The

mounting level is recessed 100 mm behind the 482.6 mm flanges.

The support unit can be integrated into all 482.6 mm (19") mounting

angles. Shunting rings enable tidy routing and distribution of the

telecommunication cables.

Material: stainless steel



Manufacturer: Rittal
Type: 482.6 mm (19") support unit, 3 U to accommodate LSA-Plus strips   DK 7050100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
