Text for tenders: Telescopic slides for 300 mm deep component shelves


Telescopic slides for 300 mm deep component shelves

The telescopic slides are installed between the installation kit and a

300 mm deep component shelf. The telescopic slides

have a maximum load capacity of 50 kg and are lockable in two positions.

Material: sheet steel, zinc-plated

For component shelf depth: 300 mm



Manufacturer: Rittal
Type: Telescopic slides for 300 mm deep component shelves   DK 7051000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
