Text for tenders: FM small distributor


FM small distributor

FM small distributor of 1.5 mm sheet steel, two-part enclosure, consists

of 1 wall section and cover, to accommodate

LSA connector and distributor systems, 400 paired wires. Wall section

with holes for wall mounting, prepared

to accommodate LSA mounting troughs and cable retainers for population

with LSA-Plus-, dividing, connector or switch-through strips.

With two brush inserts at top and bottom for cable entry, two fitted

comb strips at top and bottom for strain relief and three shunting rings

for system compatible routing of telecommunications cables. The wall

section accommodates two horizontally mounted adjacent LSA mounting

troughs and cable retainers and is designed for 400 paired wires.

The cover features a retaining device and two double-bit locks which may

be exchanged for safety locks.

Material sheet steel

Surface finish: electrophoretic dipcoat-primed and painted in RAL 7035,

textured outside.

Dimensions: W: 500 x H: 700 x D: 120 mm



Manufacturer: Rittal
Type: FM small distributor   DK 7054035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
