Text for tenders: FM small distributor


FM small distributor

FM small distributor of 1.5 mm sheet steel, two-part enclosure, consists

of 1 wall section and cover, to accomodate

LSA connector and distributor systems, 800 paired wires. Wall section

with holes for wall mounting, prepared

to accommodate LSA mounting troughs and cable retainers for population

with LSA-Plus-, dividing, connector or switch-through strips.

With two brush inserts at top and bottom for cable entry, two fitted

comb strips at top and bottom for strain relief and

three shunting rings for system compatible routing of telecommunications

cables. The wall section accommodates four horizontally mounted adjacent

LSA mounting troughs and cable retainers and is designed for 800 paired

wires. The covers features a retaining device and two double-bit lock

which may be exchanged for safety locks.

Material: sheet steel

Surface finish: electrophoretic dipcoat-primed and painted in RAL 7035,

textured outside.

Dimensions: W: 900 x H: 700 x D: 120 mm



Manufacturer: Rittal
Type: FM small distributor   DK 7055035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
