Text for tenders: Slide rails, 152 mm for network enclosures


Slide rails, 152 mm for network enclosures

with one 482.6 mm (19 inch) level



For mounting in network enclosures with one 482.6 mm (19 inch) level. To

support heavy 482.6 mm (19") network components.



Material: Sheet steel

Surface finish: Zinc-plated, passivated

Length: 152 mm



Manufacturer: Rittal
Type: Slide rails, 152 mm for network enclosures   DK 7063000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
