Text for tenders: Slide rails, 361 mm for network enclosures


Slide rails, 361 mm for network enclosures

with two 482.6 (19 inch) levels



For mounting in network enclosures with two

482.6 mm (19 inch)levels. To support heavy

482.6 mm (19 inch) network components.



Material: Sheet steel

Surface finish: Zinc-plated, passivated

Length: 361 mm



Manufacturer: Rittal
Type: Slide rails, 361 mm for network enclosures   DK 7063400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
