Text for tenders: Slide rails, 461 mm for network enclosures


Slide rails, 461 mm for network enclosures

with two 482.6 (19 inch) levels



For mounting in network enclosures with

two 482.6 mm (19 inch) levels. To support

heavy 482.6 mm (19 inch) network components.



Material: Sheet steel

Surface finish: Zinc-plated, passivated

Length: 461 mm



Manufacturer: Rittal
Type: Slide rails, 461 mm for network enclosures   DK 7063500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
