Text for tenders: Slide rail, 700 mm


Slide rail, 700 mm



For attachment to the front or rear mounting angles

only.

Note: We recommend using the slide rails if the depth

of the 19" mounting levels is variable.

Slide rail including assembly parts.



Dimensions: 700 mm

Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Slide rail, 700 mm   DK 7063700
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
