Text for tenders: Component shelf, 1/2 U, depth-adjustable for 482.6 mm


Component shelf, 1/2 U, depth-adjustable for 482.6 mm

(19") mounting levels



Level clearance: 600 -900 mm

Load capacity: 50 kg surface load, static

Material: Sheet steel, spray finished in RAL 7035



Slide rail including assembly parts.



Dimensions: 700 mm

Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Component shelf, 1/2 U, depth-adjustable for 482.6 mm   DK 7063720
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
