Text for tenders: Component shelf 1/2 U, depth-variable


Component shelf 1/2 U, depth-variable

for 482.6 mm (19 inch) mounting level.

Static installation



Distance between levels: 600-900 mm

Load capacity: 50 kg surface load, static.

Material: Sheet steel, spray-finished in RAL 9005



Manufacturer: Rittal
Type: Component shelf 1/2 U, depth-variable   DK 7063725
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
