Text for tenders: Slide rails, depth-variable, 1 U


Slide rails, depth-variable, 1 U

For server and network enclosures

with two 482.6 mm (19 inch) mounting levels,

without additional loss of U.

For attachment on both cranked and L-shaped

mounting angles and 482.6 mm (19 inch) mounting

frames. The slide rails are pulled out to the

required length and secured between the front

and rear mounting level on the 482.6 mm (19 inch)

pitch pattern.



Distance between 482.6 mm (19 inch) levels:

550 - 750 mm



Load capacity:

20 kg static load



Material:

Sheet steel, zinc-plated, passivated



Supply includes:

Packs of 2

Assembly parts



Manufacturer: Rittal
Type: Slide rails, depth-variable, 1 U   DK 7063752
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
