Text for tenders: 482.6 mm (19") heavy duty component shelf, 500 mm


482.6 mm (19") heavy duty component shelf, 500 mm

component shelf depth, RAL 9005



Colour: RAL 9005

Load capacity: 100 kg surface load, static

Component shelf including assembly parts.

Material: sheet steel, spray finished



Manufacturer: Rittal
Type: 482.6 mm (19") heavy duty component shelf, 500 mm   DK 7063835
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
