Text for tenders: Server rails, infinitely adjustable,


Server rails, infinitely adjustable,

for network enclosures with two 482.6 (19 inch)

levels.

The length of the server rails is fully adjustable

between 550 to 850 mm. They are mounted between

two 482.6 mm (19 inch levels).

Material:

Sheet steel

Surface finish: Zinc-plated, passivated

Length: 550 - 850 mm



Manufacturer: Rittal
Type: Server rails, infinitely adjustable,   DK 7063850
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
