Text for tenders: Component shelf mounting kit


Component shelf mounting kit



2 mounting rails, including assembly parts

Dimensions: 390 - 590 mm

Load capacity: 50 kg

Material: sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Component shelf mounting kit   DK 7063858
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
