Text for tenders: Installation kit, depth variable


Installation kit, depth variable

for 482.6 mm (19 inch) component shelf



2 mounting rails, including assembly parts

Dimensions: 590 - 790 mm

Load capacity: 50 kg

Material: sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Installation kit, depth variable   DK 7063860
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
