Text for tenders: Slide rail, depth-adjustable


Slide rail, depth-adjustable

390 - 600 mm extension, capacity 80 kg



Slide rail, depth-adjustable, 390 - 600 mm extension.

For direct attachment to the 482.6 mm (19") system

punchings.

2 slide rails, including assembly parts

Load capacity: 80 kg, static.

Material: sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Slide rail, depth-adjustable   DK 7063882
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
