Text for tenders: Slide rail, depth-adjustable,


Slide rail, depth-adjustable,

590 . 930 mm extension, capacity 80 kg



Slide rail, depth-adjustable, 590 . 930 mm extension.

For direct attachment to the 482.6 mm (19.) system

punchings.

2 slide rails, including assembly parts

Load capacity: 80 kg, static.

Material: sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Slide rail, depth-adjustable,   DK 7063883
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
