Text for tenders: Installation kit for component shelf, depth-variable


Installation kit for component shelf, depth-variable

length 706.5 - 1006.5 mm



2 mounting rails, including assembly parts

Material: Sheet steel, zinc-plated, passivated

Load capacity: 100 kg

Dimensions: 706.5 - 1006.5 mm



Manufacturer: Rittal
Type: Installation kit for component shelf, depth-variable   DK 7063890
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
