Text for tenders: Installation kit for component shelf


Installation kit for component shelf

D = 500 mm,

heavy duty, adjustable over 610 - 990 mm

2 mounting rails, including assembly parts

Material: Sheet steel, zinc-plated, passivated

Load capacity: 100 kg

Dimensions: 610 - 900 mm



Manufacturer: Rittal
Type: Installation kit for component shelf   DK 7063891
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
