Text for tenders: Mounting kit for Rittal component shelves,


Mounting kit for Rittal component shelves,

depth-variable



Length: 490 - 710 mm

Supply includes: 2 mounting rails including

assembly parts

Material: Sheet steel, zinc-plated, passivated

Load capacity: 100 kg



Manufacturer: Rittal
Type: Mounting kit for Rittal component shelves,   DK 7063892
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
