Text for tenders: 482.6 mm (19 inch) heavy-duty component shelf


482.6 mm (19 inch) heavy-duty component shelf

Installation between two 482.6 mm (19 inch) mounting

levels in conjunction with mounting kit

DK 7063.890, depth-variable for a distance between

levels of 706 - 1006 mm,

DK 7063.892, depth-variable for a distance between

levels of 490 mm - 710 mm.



Depth: 600 mm

Material: Sheet steel, spray-finished in RAL 7035

Load capacity: 100 kg surface load, static



Manufacturer: Rittal
Type: 482.6 mm (19 inch) heavy-duty component shelf   DK 7063896
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
