Text for tenders: 482.6 mm (19") heavy duty component shelf


482.6 mm (19") heavy duty component shelf



For component shelf D = 700 mm

Material: Sheet steel, spray finished in RAL 7035

Load capacity: 100 kg surface load, static



Manufacturer: Rittal
Type: 482.6 mm (19") heavy duty component shelf   DK 7063897
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
