Text for tenders: DK Monitor/keyboard unit


DK Monitor/keyboard unit

This compact 1 U console was developed for secure, space-saving, on-site

server administration. The advantage of this compact solution is that a

482.6 mm (19") keyboard including numeric keypad and touchpad may be

integrated, in spite of its small size.

The minimal unit depth of just 490 mm allows problem-free installation

in enclosures of depth 600 - 1000 mm.

The installation kits supplied support adaptation to an existing

distance between the 482.6 mm (19") levels of

530 - 850 mm. When closed, the drawer can be locked for protection

against unauthorised operation.

In order to prevent heat accumulation when folded, the backlight is

deactivated automatically.

The illuminated master switch is easily accessible on the front. The

unit has a German keyboard layout.

Technical specifications

Housing*:

- Material: sheet steel, spray finished, RAL 9005

- Dimensions: 1 U, 490 mm deep

- Depth-variable installation in enclosures/housing ranging from 600 -

1000 mm depth

- Drawer extendable from the front

- Monitor can be folded

- Closed lockable front for protection against unauthorised operation

and ingress of dirt

- Operating elements at the front

- Telescopic slides with integral locking device that prevents the

drawer being retracted without closing of the screen lid

- Standard 19 inch keyboard with touchpad mouse, German layout,

optionally with trackball, other versions available on request

- Power pack with wide range, incoming voltage 90 - 260 VAC

- 24 month warranty

- PS 2 connection cables in various lengths

Technical specifications

 Monitor*:

- 15.1 inch TFT screen

- Anti-reflection coated safety glass for monitor

- Brightness: 250 cd/m

- On Screen Display

- VGA + SVGA non-interlaced

- Max. resolution 1024 x 768

- Contrast ratio 400:1

- Monitor switches off automatically when folded

- Connections at rear:

- Video input: D-Sub, 15-pole

- Keyboard/mouse: PS/2 each

- IEC 320 connection for mains voltage

*We reserve the right to make modifications

Dimensions: W: 482.6 mm H.: 44 mm D: 490 mm



Manufacturer: Rittal
Type: DK Monitor/keyboard unit   DK 7063980
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
