Text for tenders: Telescopic slides for 400 mm deep component shelves


Telescopic slides for 400 mm deep component shelves

Version: max. load capacity 100 kg

The telescopic slides are installed between the installation kit and a

400 mm deep component shelf. The telescopic slides have a maximum load

capacity of 50 kg and are lockable in two positions.

Material: sheet steel, zinc-plated

For component shelf depth: 400 mm



Manufacturer: Rittal
Type: Telescopic slides for 400 mm deep component shelves   DK 7064000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
