Text for tenders: Cable manager, Maxi kit


Cable manager, Maxi kit

For system-compatible cable deflection while

complying with minimal bending radii and to

accommodate surplus cables and excess length.

The elements may optionally be used individually

or in combination for cable routing. They may be

combined into semi-circular or circular elements.

As the mounting distance between the elements

grows larger, the deflection radius of the cables

may optionally be enlarged, or the cable route

designed individually. The option of securing

elements on their straight-edge side supports the

use of corners and edges, to allow protected

cable routing around them.

Mounting clips for use above the arc hold the

routed cables back within the elements.

The elements are also bayable in an axial

direction to allow U-based cable routing to

the mounting level, or channelling of the

cable sections.



Material:

Plastic, UL 94-V0



Colour:

RAL 7035



Supply includes:

Packs of 20

Mounting clip

and assembly parts.



Manufacturer: Rittal
Type: Cable manager, Maxi kit   DK 7064110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
