Text for tenders: Heavy duty telescopic slides D: 700 mm


Heavy duty telescopic slides D: 700 mm



Fully extendible. Fixed component shelves are easily

retro-converted to full withdrawal. In this case the

existing fastening bolts or mounting rails are replaced

by the telescopic slides and fitted to the component

shelf's divider kit.

For use with 700 mm deep component shelves

For installation and locking on a 25 mm pitch pattern

in the enclosure depth; load capacity per pair: 50/100

kg.

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Heavy duty telescopic slides D: 700 mm   DK 7066700
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
