Text for tenders: Patch panel 482.6 mm (19"), 3 U


Patch panel 482.6 mm (19"), 3 U

Patch panel 482.6 mm (19"), 3 U,

to accommodate 32 BNC jacks (design E), incl.

accommodation facility for cable clamp straps.

Material: sheet steel

Surface finish: RAL 7035



Manufacturer: Rittal
Type: Patch panel 482.6 mm (19"), 3 U   DK 7069535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
