Text for tenders: Patch panel 482.6 mm (19") 3 U


Patch panel 482.6 mm (19") 3 U



Patch panel, 482.6 mm (19") 3 U, for the installation

of 32 BNC jacks (version F), including fixing device

for the installation of cable clamp devices.

Version: Sheet steel

Paint finish: RAL 7035



Manufacturer: Rittal
Type: Patch panel 482.6 mm (19") 3 U   DK 7071535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
