Text for tenders: Brush strip


Brush strip



Bristle length: 30 mm

Plastic sheathing: 18 mm

Snap-on surface: 10 mm

Maximum cut-out height: 38 mm



Manufacturer: Rittal
Type: Brush strip   DK 7072200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
