Text for tenders: Nylon loop for cable routing, max. cable diameter 50 mm


Nylon loop for cable routing, max. cable diameter 50 mm



The nylon loop is attached to cable clamp rails, C

rails, system rails or to the enclosure frame. The

nylon loop may be screw-fastened as per the 25 mm DIN

pitch pattern. The nylon loop can hold cable bunches up

to 50 mm in diameter; single cables can easily be added

or detached.

Nylon loop length: 200 mm

Max. cable diameter: 50 mm



Manufacturer: Rittal
Type: Nylon loop for cable routing, max. cable diameter 50 mm   DK 7072230
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
