Text for tenders: Telescopic slides for 500 mm deep component shelves


Telescopic slides for 500 mm deep component shelves

The telescopic slides are installed between the installation kit and a

500 mm deep component shelf. The telescopic slides have a maximum load

capacity of 50 kg and are lockable in two positions.

Material: sheet steel, zinc-plated

For component shelf depth: 500 mm



Manufacturer: Rittal
Type: Telescopic slides for 500 mm deep component shelves   DK 7081000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
