Text for tenders: Patch panel 482.6 mm (19"), 2 U


Patch panel 482.6 mm (19"), 2 U

for V 24 interface, for the installation of 16 sub-D 9-pole (trapezoid)

jacks and

connectors, incl. accommodation facility for cable clamp straps.

Material: sheet steel

Surface finish: RAL 7035



Manufacturer: Rittal
Type: Patch panel 482.6 mm (19"), 2 U   DK 7087535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
