Text for tenders: C rails for PS & VR


C rails for PS & VR



For use as cable clamp rails

Installation in enclosure depth: Depth 400 mm,

length 290 mm

Material: Sheet steel, zinc-plated, passivated

Dimensions W x H x D: 30 mm x 15 mm x 290 mm



Manufacturer: Rittal
Type: C rails for PS & VR   DK 7091000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
