Text for tenders: C rails for PS


C rails for PS



For use as cable clamp rail

Installation in enclosure depth: Depth 400 mm,

length 290 mm

Material: Steel sheet, zinc-plated, passivated,

die-cast bracket

Dimensions W x H x D: 30 mm x 15 mm x 390 mm



Manufacturer: Rittal
Type: C rails for PS   DK 7092000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
