Text for tenders: C rails for PS, VR & TS


C rails for PS, VR & TS



For use as cable clamp rail

Installation in enclosure width:

Width 600 mm, length 490 mm

Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 30 mm x 15 mm x 490 mm



Manufacturer: Rittal
Type: C rails for PS, VR & TS   DK 7095000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
