Text for tenders: C rails for PS and VR


C rails for PS and VR



For use as cable clamp rail

Installation in enclosure width: Width 800 mm,

length 690 mm

Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 30 mm x 15 mm x 690 mm



Manufacturer: Rittal
Type: C rails for PS and VR   DK 7096000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
