Text for tenders: C rails for PS, FM


C rails for PS, FM

For use as cable clamp rails

Installation in enclosure width: Width 1000 mm, length 900 mm

Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 30 mm x 15 mm x 900 mm



Manufacturer: Rittal
Type: C rails for PS, FM   DK 7100000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
