Text for tenders: Cable clamp rail for PS, FM


Cable clamp rail for PS, FM



For use as cable clamp rails

For enclosure width: Width: 1200 mm, length 1100 mm

Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 30 mm x 15 mm x 1100 mm



Manufacturer: Rittal
Type: Cable clamp rail for PS, FM   DK 7102000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
