Text for tenders: Cable entry roof plate, RAL 7035


Cable entry roof plate, RAL 7035

For cable entry from above in the rear section of a 600

mm wide and 400 mm deep telecommunications distribution

enclosure, with a sliding angular bracket and sealed by

a special rubber cable clamp strip.

Material: Spray finished in RAL 7035

For network enclosures (W x D): 600 mm x 400 mm



Manufacturer: Rittal
Type: Cable entry roof plate, RAL 7035   DK 7108065
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________