Text for tenders: Cable entry roof plate, RAL 7035


Cable entry roof plate, RAL 7035



For cable entry from above in the rear section of a

1000 mm wide and 400 mm deep telecommunications

distribution enclosure, with a sliding angular bracket

and sealed by a special rubber cable clamp strip.



Material: Spray finished in RAL 7035

For network enclosures (W x D): 1000 mm x 400 mm



Manufacturer: Rittal
Type: Cable entry roof plate, RAL 7035   DK 7108105
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________