Text for tenders: Rittal patch panel with temperature display


Rittal patch panel with temperature display

and thermostat, RAL 7035



Small dimensions

Depth: 100 mm

.,,The three-digit, 7-segment display is 13 mm high and

easy to read

.,,can be switched between C/F

.,,The display can be used in temperatures ranging from

+10C to +70C

.,,With 1800 mm long NTC sensor

Rated operating voltage: 230V (AC), special voltages

available on request.

.,,Two relay outputs used as change-over contacts (max.

contact load 230V, 6A)

.,,Switching difference can be freely selected

.,,The freely adjustable setpoint values can be set via

the membrane keyboard mounted at the front.

Setting range: +10C to +55C

.,,Display and switching accuracy  2 K

.,,Mounting cutout 68 x 33 mm

.,,Minimum and maximum recorded temperatures are saved

until the next reset.



Material: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Rittal patch panel with temperature display   DK 7109035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
