Text for tenders: Enclosure light for 482.6 mm (19 inch) rack with cable


Enclosure light for 482.6 mm (19 inch) rack with cable

and earthed plug, 8 W



1 light with switch, includes 8 W fluorescent lamp,

2.5 m connection cable with fitted earthing-pin plug.



Material: Aluminium, anodised plastic



Manufacturer: Rittal
Type: Enclosure light for 482.6 mm (19 inch) rack with cable   DK 7109200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
